Quick Charger EA815YA-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Specific to open type
・Input voltage-100VAC
・Output voltage-12/24VDC
・Output capacity (Max.)-12VDC: 35A, 24VDC: 17.5A
・Cell start current-150A
・Compatible battery-35 to 120Ah
・Dim.-260 x 235 x 230(H)mm
・Weight-12kg
・One time cell start of a large gasoline vehicle or a large farm machine can be assisted.