(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water-Proof Led Illuminating Lamp EA815LN-2B

Water-Proof Led Illuminating Lamp EA815LN-2B

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of EA815LN-2B

Part Number
EA815LN-2B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 21,369.00

฿ 17,095.20

INDUSTRIAL LIGHTING 1 Piece(s) 20 Day(s) 10

Product Description

【Product Specifications】
・Light source …Daylight color
・Power consumption …21W
・Power Supply …AC100V(50/60Hz)
・Brightness …2,000lm
・Brightness (1m)…566lx
・IP67 standard, waterproof, dustproof
・It is energy saving design using high power LED.(Lifetime: over40,000 hours)
・Environmental temperature…-10 to 40℃(but do not freeze.)
・Cord included (3m)
・Wire specifications …VCTF 0.75 m2 x 2-core x 3m
・Outer tube material …Glass tube
・Protection grade …IP67
・Size …Dia.70mm x 730mm
・Weight…3.1kg
・It is a specification that can withstand enough even in an intermittent environment such as coolant liquid and cutting powder.
・The illuminance remains the same even if input voltage changes because a constant current power supply deviceis built in.
・Environment-friendly lighting device compliant with RoHS REACH regulations.

Specifications of EA815LN-2B

Part Number
EA815LN-2B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 21,369.00

฿ 17,095.20

INDUSTRIAL LIGHTING 1 Piece(s) 20 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1