(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Light / LED (5m cord included)

Work Light / LED (5m cord included)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA815LF-3

  • Product types
    LED
  • Brightness(lm)
    120
  • Shape
    With Hook
  • Power Supply
    AC
  • Cord Length(m)
    5
  • Other
    -
  • Weight
    0.55 kg
  • Details 1
    With 360° rotation hook hanger
  • Size
    ø 46×400mm
  • Power supply details
    AC100V
  • Materials
    -
  • Load capacity
    -
  • Holder Inner Diameter
    -
  • Wire specifications
    VCTFK0.75 mm2 × 2 cores × 5 m
  • Rated frequency
    50/60 Hz combination
  • LED
    30 lights
Part Number
EA815LF-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product types Brightness
(lm)
Shape Power Supply Cord Length
(m)
Other Weight Details 1 Size Power supply details Materials Load capacity Holder Inner Diameter Wire specifications Rated frequency LED

฿ 2,519.00

INDUSTRIAL LIGHTING 1 Piece(s) 20 Day(s) LED 120 With Hook AC 5 - 0.55 kg With 360° rotation hook hanger ø 46×400mm AC100V - - - VCTFK0.75 mm2 × 2 cores × 5 m 50/60 Hz combination 30 lights

Product Description

[Features]
·With 360° rotation hook hanger
·LED lighting consumes less power and has a relatively long life. There is also a magnetic holder that allows the light to be fixed to the wall as well as hooked to a pole.

Specifications of EA815LF-3

  • Product types
    LED
  • Brightness(lm)
    120
  • Shape
    With Hook
  • Power Supply
    AC
  • Cord Length(m)
    5
  • Other
    -
  • Weight
    0.55 kg
  • Details 1
    With 360° rotation hook hanger
  • Size
    ø 46×400mm
  • Power supply details
    AC100V
  • Materials
    -
  • Load capacity
    -
  • Holder Inner Diameter
    -
  • Wire specifications
    VCTFK0.75 mm2 × 2 cores × 5 m
  • Rated frequency
    50/60 Hz combination
  • LED
    30 lights
Part Number
EA815LF-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product types Brightness
(lm)
Shape Power Supply Cord Length
(m)
Other Weight Details 1 Size Power supply details Materials Load capacity Holder Inner Diameter Wire specifications Rated frequency LED

฿ 2,519.00

INDUSTRIAL LIGHTING 1 Piece(s) 20 Day(s) LED 120 With Hook AC 5 - 0.55 kg With 360° rotation hook hanger ø 46×400mm AC100V - - - VCTFK0.75 mm2 × 2 cores × 5 m 50/60 Hz combination 30 lights

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1