LED Working Lamp EA815LD-76

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・For temporary illumination of the tunnel and various check , supporting illumination of the maintenance , spot light of the construction spot
    ・Soft light source like the fluorescent lamp
    ・Power supply-100VAC
    ・Lighting apparatus-12W LED straight tube type
    ・Cord length-5m
    ・Dim.-Dia. 53×680mm
    ・Weight-950g
    ・Double insulation construction、Dust- and water-proof IP66
    ・Accessories-Fixing holder(2 pcs)
    ・Material of transparent cover-polycarbonate
    ・Brightness…842 lumens

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat