Rechargeable LED Working Lamp [Rain-Proof Type] EA815LD-45S

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Lighting apparatus-Straight pipe type high brightness LED bulb
    ・Power supply-Lithium-ion battery
    ・Continuous lighting times-About 3 hours
    ・Brightness-306lx(0.5m to the front), 84lx(1m to the front)
    ・As with florescent bulbs, the straight-pipe bulb does not cast much shadows.
    ・Able to illuminate narrow sites (The lighting part is dia. 30 mm).
    ・Polycarbonate
    ・Rain-proof type
    ・Length-439mm
    ・Weight-370g

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat