(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Fluorescent] Long Worklight [Splash-Proof Type] EA815LD-43

[Fluorescent] Long Worklight [Splash-Proof Type] EA815LD-43

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of EA815LD-43

Part Number
EA815LD-43 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 14,034.00

฿ 11,227.20

INDUSTRIAL LIGHTING 1 Piece(s) 20 Day(s)

Product Description

【Product Specifications】
・Power source-100VAC
・Lighting apparatus-Inverter built in, with 20W fluorescent lamp
・Brightness…1,200 lumen
・Length-928mm
・Weight-1.25kg
・Cable spec.-SVCTF0.75mm2 x 2 cores x 5m
・Rated frequency-Common for 50/60Hz
・Double insulation structure
・Splash-proof construction
・With fixing holder (attachable with your bolt and nut)(※Bolt hole dia. of fixing holder…φ6mm)
・Material of transparent cover-polycarbonate

Specifications of EA815LD-43

Part Number
EA815LD-43 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 14,034.00

฿ 11,227.20

INDUSTRIAL LIGHTING 1 Piece(s) 20 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1