(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Rechargeable]Working Light / LED

[Rechargeable]Working Light / LED

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

  • From :
    ฿ 18,482.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA815LD-35A SALE
EA815LD-35AS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 18,482.00

฿ 14,785.60

INDUSTRIAL LIGHTING 1 Piece(s) 20 Day(s)

฿ 24,255.00

฿ 19,404.00

INDUSTRIAL LIGHTING 1 Piece(s) 20 Day(s)

Basic Specifications

  • Weight
    290g
  • Details 1
    Chemical Resistance
  • Size
    65×46×418mm
  • Details 2
    With battery and charger
  • Power supply details
    7.4 V DC lithium ion 2.0 ah
  • Lighting equipment
    High luminance LEDs, 30 pcs.
  • Illuminance
    590 lx (0.5 m forward)
  • LED Cover Material
    PEN (polyethylene naphthalate) resin
  • Continuous Operating Time
    Approx. 5 hours
  • Charger
    EA815LD-37A

Product Description

The LED work light can be used continuously for about 5 hours and can be used for a long time.
It is slim, does not take up much space, and has excellent chemical resistance.

Part Number
EA815LD-35A SALE
EA815LD-35AS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 18,482.00

฿ 14,785.60

INDUSTRIAL LIGHTING 1 Piece(s) 20 Day(s)

฿ 24,255.00

฿ 19,404.00

INDUSTRIAL LIGHTING 1 Piece(s) 20 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1