- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Cord Length |
Weight |
|
฿ 1,094.00
|
INDUSTRIAL LIGHTING
|
1 Piece(s)
|
|
20 Day(s)
|
5m |
640g |
|
฿ 1,382.00
|
INDUSTRIAL LIGHTING
|
1 Piece(s)
|
|
20 Day(s)
|
10m |
1150g |
Basic Specifications
-
- Bulb
- TD type 60 W vibration resistant light bulb
-
- Power Supply
- AC100V
-
- Wire specifications
- VCT, 0.75 mm^2 × 2 contacts
-
- Details 1
- With hand switch
-
- Brightness
- 790 lumens
-
- Overall length
- 338mm
Product Description
·360° illumination. The grip is made of durable thermosetting resin with excellent insulating properties.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Cord Length |
Weight |
|
฿ 1,094.00
|
INDUSTRIAL LIGHTING
|
1 Piece(s)
|
|
20 Day(s)
|
5m |
640g |
|
฿ 1,382.00
|
INDUSTRIAL LIGHTING
|
1 Piece(s)
|
|
20 Day(s)
|
10m |
1150g |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?