(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA815LA-17A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 8,284.00 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・A straight-pipe LED lamp is built-in the cylinder light.
・Light source-Straight pipe type LED lamp
・Material-Polycarbonate
・Rated power consumption-24W
・Rated input electric current-0.24A
・Brightness-2,086lm
・Energy consumption efficiency-87lm/W
・Correlated color temperature-5,000K
・The average color rendering index-80Ra
・Power supply-AC100V
・Cable spec.-VCT0.75mm2 x 3 cores x 1m
・Frequency-50/60Hz
・Length-1,440mm
・Weight-1.8kg
・Protection grade-Dust-proof, jet-proof(IP65)
・Fluorescent lamp 40W equivalent
Part Number |
---|
EA815LA-17A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 8,284.00 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?