(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
EA815LA-11 |
EA815LA-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated input current | Rated Power Consumption | Power Supply | Weight | Overall Length | Energy consumption efficiency | Light Source | Brightness |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,734.00 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) | 0.12A | 11W | AC100V(50/60Hz) | 0.8kg | 455mm | 54lm/W | White LED 9.6W | 610lm | ||
฿ 12,977.00 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) | 0.23A | 22W | AC100V | 1.2kg | 775mm | 56lm/W | White LED 19.2W | 1,257lm |
[Features]
Compact LED work light with entire pipe lighting, with dust-proof and waterproof structure
Part Number |
---|
EA815LA-11 |
EA815LA-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated input current | Rated Power Consumption | Power Supply | Weight | Overall Length | Energy consumption efficiency | Light Source | Brightness |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,734.00 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) | 0.12A | 11W | AC100V(50/60Hz) | 0.8kg | 455mm | 54lm/W | White LED 9.6W | 610lm | ||
฿ 12,977.00 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) | 0.23A | 22W | AC100V | 1.2kg | 775mm | 56lm/W | White LED 19.2W | 1,257lm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?