Plug-Socket Reel (with Earth Leakage Breaker and Earthling) EA815FC-30

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Cord length-30m
    ・Socket-outlet qty-4 pcs
    ・Socket-outlet rating-2P, 15A, 100V with earthing
    ・Allowable current-15A(※Capacity value of cable)
    ・Cord spec.-VCT2.0mm2 x 3 cores
    ・Weight-7.7kg
    ・Earth leakage current sensitivity-15mA
    ・With pilot lamp and pop-up plug
    ・With earth fault leakage breaker
    ・Since the socket-outlet panel is not turned, it is very convenient for wind-up.
    ・With temperature sensor function
    ・Earth leakage breaker overload current…30A

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat