Cord Reel 125 V AC / 22 A / 30 m (Short Circuit and Earth Fault Protection Dedicated / Rainproof Type / Breaker)

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Cord length-30m
    ・Socket-outlet qty-3 pcs
    ・Socket-outlet rating-2P, 15A, 125V with earthing
    ・Allowable current-22A(※Capacity value of cable)
    ・Cord type,size-VCT2.0mm2 x 3 cores
    ・Size-260×220×341(H)mm
    ・Weight-7.7kg
    ・Earth leakagecurrent sensitivity-15mA
    ・With folded plug and rain-proof cap
    ・Leakage circuit breaker-Specific to earth leakage protection
    ・Earth leakage breaker overload current-30A

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat