(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

125 V AC, 22 A Cord Reel (With Earth)

125 V AC, 22 A Cord Reel (With Earth)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA815BH-50

  • Number of outlets
    4 pcs.
  • Outlet ratings
    2P / 15 A / 125 V with ground
  • Wire specifications
    VCT 2.0 mm^2 × 3 wires
  • Allowable current
    22 A (*cable capacity value)
  • Details 1
    With Pokkin plug
  • Weight
    10.8 kg
  • Size
    290×230×363(H)mm
  • Cord Length
    50m
Part Number
EA815BH-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 15,763.00

POWER CODE 1 Piece(s) 14 Day(s)

Basic Specifications

  • Number of outlets
    4 pcs.
  • Outlet ratings
    2P / 15 A / 125 V with ground
  • Wire specifications
    VCT 2.0 mm^2 × 3 wires
  • Allowable current
    22 A (*cable capacity value)
  • Details 1
    With Pokkin plug
  • Weight
    10.8 kg
  • Size
    290×230×363(H)mm
  • Cord Length
    50m

Product Description

A cord reel (grounded) with a pocket plug.
[outlet rating]2P, 15 A, 125 V with ground

Specifications of EA815BH-50

  • Number of outlets
    4 pcs.
  • Outlet ratings
    2P / 15 A / 125 V with ground
  • Wire specifications
    VCT 2.0 mm^2 × 3 wires
  • Allowable current
    22 A (*cable capacity value)
  • Details 1
    With Pokkin plug
  • Weight
    10.8 kg
  • Size
    290×230×363(H)mm
  • Cord Length
    50m
Part Number
EA815BH-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 15,763.00

POWER CODE 1 Piece(s) 14 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1