LED Worklight EA814RC-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Power supply-AC100V
・Bulb-20W, LED bulb
・Brightness-1400 lumen
・Body size-218 x 110 x 250(H)mm
・Height-820 to 1,800mm
・Weight-4.3kg
・Cable spec.-VCT3 0.75mm2 x 3 cores
・Water proof-IP45
・Bulb-20W
・Code Length(m)-5