(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA814EL-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 43,054.00 ฿ 34,443.20 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・
・Power supply-AC100V
・Bulb-60W high density LED bulb
・Clamp range-98mm
・Cable spec.-VCT0.75mm2x2 cores
・Cord Length(m)-5
・Rain-proof type
・Double insulation construction(Structure of stand)
・Stretched length-2,450mm
・Contracted length-1,180mm
・Mountable worklight qty-Max. 2 pcs
・Fitting bar-425x175xDia. 25mm
・Description-Working light + stand
Part Number |
---|
EA814EL-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 43,054.00 ฿ 34,443.20 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?