Projector, LED Worklight With Clip EA814AF-8

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Ligths of Rord construction, factry and parking etc
・Light source-LED bulb 8 pcs
・Power supply-AC100V
・Overall length-Approx. 24m
・Built-in optical sensor
・Outdoor specifications
・One touch installation
・There is LED every 3mm