(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA814AB-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,989.00 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Bulb …500W
・Code Length …10m
・Weight …2.4kg
・Power Supply …AC100V
・Body Size …Dia 210×330mm
・Cable Spec. …VCT, 0.75m㎡×2cores
・Clamp Size …95mm
・Rain-Proof Type (Waterproof With Plug )
・Powder coating finish provides excellent weather resistance and acid resistance.
Part Number |
---|
EA814AB-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,989.00 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?