(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA814AA-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 18,664.00 ฿ 14,931.20 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Power Supply …AC100V
・Bulb …LED bulb
・Cable Spec. …VCT0.75m㎡×2cores
・Outdoor Rain-Proof Type
・Wide-angle type that illuminate a wide range
・Bulb …42W
・Code Length …5m
・Brightness …4,000Lumens
・Clamp Range …98mm
・Size…Dia 215×330mm
・Weight …3.1kg
Part Number |
---|
EA814AA-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 18,664.00 ฿ 14,931.20 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?