(+) Shock Absorbing Bit EA813AE-13

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hex shank-1/4
・Dim.-#2
・Crack-resistant impact absorption bit
・Durability of the threat by special heat-treated process.
・With magnet
・Length…110mm