#2 x 65mm Vis Catch Bit(With Magnet) EA813A-7A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Width across hex-1/4
・Dim.-(+) #2 (W bit)
・Overall length-65mm
・Stopper diameter-19mm
・Low-impact work can be done on a board surface, because the body adopts an idling structure and corners are rounded.