Flexible Bit Holder EA813A-3A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Width across hex-6.35mm (1/4)
・Included bit-(+)2 x 45mm
・Ideal for tightening screws in a angle or narrow place
・Flexible shaft to be bent to any direction
・Locking bit holder which never drops a bit
・Length…400mm