Attachment For Riveter EA813A-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Attachment that enables rivet work with an impact screwdriver
・Hexagonal shank-6.35mm
・Applicable rivet-Dia. 2.4, dia. 3.2, dia. 4.0, dia. 4.8
・Full length-160mm
・Grip dia.-Max. dia. 55mm
・Grip firmly with both hands and perform riveting in the normal rotation.