(+)(-) Screwdriver Bit EA813A-101

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hexagonal shank-1/4
・With Magnet
・Size-(+)#1×#3・(+)#2×(‐)6mm
・Length-65mm
・A magnet is attached to the tip to prevent falling of screws.

【Product Specifications】
・Hexagonal shank-1/4
・With Magnet
・Size-(+)#1×#3・(+)#2×(‐)6mm
・Length-65mm
・A magnet is attached to the tip to prevent falling of screws.
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.