Earthing Cable (For N Type Pole) EA812JZ-40B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Large capacity type for body earth (30mm2)
・Terminal connection N (large pole) type
・This is a high-power earthing cable of highly conductive copper which is specially tin-plated.
・Terminal hole dia.-8mm
・Length…40cm