Cord For Automobile EA812JY-73B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Length-100m
・VAV cord
・This is a mechanically reinforced cord that has PVC sheath applied on top of the insulator of the AV cord.
・Conductor…1.25mm2
・Color…Black
・Allowable current…21A