Cord For Automobile EA812JY-67

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・AV wire
・Vinyl coating
・Nominal cross-section x length-3.0mm2 x 100m
・Color-Black
・Usable electricity(reference value)-DC12V:about 290W, DC24V:about 580W