Cord For Automobile EA812JY-65

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・AV wire
・Vinyl coating
・Nominal cross-section x length-2.0mm2 x 100m
・Color-Black
・Usable electricity(reference value)-DC12V:about 240W, DC24V:about 480W