Recharging Clip EA812JY-35

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Glossy coppertite
・This is a highly conductive steel clip plated with copper, which is highly conductive.(JY-31, -32)
・Current…500A
・Length…160mm
・Material…Iron (Nickel plating)