Recharging Clip EA812JY-31

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Glossy coppertite
・This is a highly conductive steel clip plated with copper, which is highly conductive.(JY-31, -32)
・Current…50A
・Length…150mm
・Material…Glossy coppertite