1.25mm2 x 25m [ AVS/Yellow] Cord For Automobile EA812JY-124

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・AVS wire.
・Light shield type of AV line.
・JASO D611 compliant product.
・Allowable current- -101 to -104:12A, -111 to -114:15A, -121 to -124:21A, -131 to -134:27A, -141 to -144:37A
・Nominal cross-section x Length-1.25mm2 x 25m
・Color-Yellow