0.85mm2 x 25m [ AVS/Yellow] Cord For Automobile EA812JY-114

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・AVS wire.
    ・Light shield type of AV line.
    ・JASO D611 compliant product.
    ・Allowable current- -101 to -104:12A, -111 to -114:15A, -121 to -124:21A, -131 to -134:27A, -141 to -144:37A
    ・Nominal cross-section x Length-0.85mm2 x 25m
    ・Color-Yellow