SDS Plus Drill Bit [for Hard Stone Material] EA810MF-4.3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・SDS plus shank
・Length-166mm
・Effective length-100mm
・For hard stone material
・For making a hole in the concrete, block, mortar, stone material, deck plate + concrete, etc.
・Blade tip dia.…4.3mm