SDS Plus Drill Bit [Long] EA810MD-14

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・SDS plus shank
・Effective length-250mm
・Little catching and shock from drilling, allowing stable drilling.
・Enabled to make almost round hole
・For drilling a hole in the concrete, block, mortar, stone material, deck plate + concrete, etc.
・Blade tip dia.…14.0mm
・Length…316mm