SDS Plus Drill Bit EA810MB-3.2

Caution
Product Description
【Product Specifications】
・SDS plus shank
・Excellent rebar resistance.
・Little catching and shock from drilling, allowing stable drilling. The load on the body is little even in long-time use and the fatigue is mitigated.
・Penetrate a deck plate
・For drilling a holein the concrete, block, mortar, stone material, deck plate + concrete, etc.
・Use this along with hammer drill.
・Blade tip dia.…3.2mm
・Length…116mm (effective length 50mm)