SDS Plus Drill Bit EA810MB-10

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Effective length-100mm
・Screw type
・Excellent rebar resistance.
・For drilling a hole in the concrete, block, mortar, stone material, deck plate + concrete, etc.
・Use this along with hammer drill.
・Blade tip dia.…10.0mm
・Length…166mm
・3 blades