Hook and Loop Type Wool Buff EA809ZB-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.-Dia. 170mm x 15(T) mm
・For polish
・With tapered wool buff, even corner depth can be polished.
・Since using the special urethane material, this buff has toughness and high grinding performance.
・Since the bristle tip is cut, finish with tiny polishing scratches is available.
・Surface cleaning, surface treatment