76x102mm Sand Paper (5 Pcs) EA809XE-331

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.-76×102mm
・Abrasive-Oxidized aluminum
・Base-Polyester film
・Not much attention is required on the positions of the disk pad and the disk holes when attaching this sheet.
・Efficient disposition of grinding waste to prevent clogging, achieving durability of good performance and long lifetime
・Grits-#600