Disk Grinder (180mm) EA809HA

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Grinding stone dim.-OD 180 x Hole dia. 22mm
・RPM-6,800rpm
・Motor-100V, 1140W, 12A
・Dim.-390 x 198 x 122(H)mm
・Weight-3.3kg
・With spindle lock
・Accessories-#36 resinoid grinding stone x 1, side handle x 1
・Body double insulation structure
・Cord length-2.5m
・Max output-1650W