[58・75Mm]Diskwheel EA809EK-100A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Max. Rpm …20750rpm
・For Curved Surface Grinding Of General Steel, Stainless Steel, And Aluminum As Well As Surface Grinding Before Plating.
・Superior In Its Flexibility And Therefore Is Perfect For Attaching Onto A Curved Or Rounded Surface.
・size …Dia 58×10mmHole
・Grits …#100
・Abrasive …A
・Highest Use Rotation Speed …63m/s(3800m/min)