[58・75Mm]Diskwheel EA809EJ-40A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Max. Rpm …16050rpm
    ・For Grinding Including Flat Surface Grinding, Bead Grinding, Chamfering, And Finish After Spot Welding Of General Steel, Stainless Steel, Aluminum, Etc.
    ・Superior In Its Grinding Power, Making It Perfect For Light GrindingAnd General Polishing.
    ・size …Dia 75×10mmHole
    ・Grits …#40
    ・Abrasive …A
    ・Highest Use Rotation Speed …63m/s(3800m/min)
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
    [58・75Mm]Diskwheel EA809EJ-40A | ESCO | MISUMI Thailand