[58・75Mm]Diskwheel EA809EH-120A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Max. Rpm …20750rpm
・For Grinding Including Flat Surface Grinding, Bead Grinding, Chamfering, And Finish After Spot Welding Of General Steel, Stainless Steel, Aluminum, Etc.
・Superior In Its Grinding Power, Making It Perfect For Light GrindingAnd General Polishing.
・size …Dia 58×9.53mmHole
・Grits …#120
・Abrasive …A
・Highest Use Rotation Speed …63m/s(3800m/min)