Dust Collection Attachment for 100 mm Grinder, EA809BZ-26

Brand :
ESCO

Caution

    Product Description

    [Product Specifications]
    ·For 100 mm disc grinder (For Hitachi)
    ·Size: Main body: 180 × 157 × 79 (H) mm, Hose: Diameter 34 × 1.2 m
    ·Achieves a self-dust collection rate of 90% or more without dust collector
    ·With a mesh bag that can be attached to the belt, it is easy for routing
    ·Disc grinder is sold separately
    ·JAN: 4518340498785