Dust Collection Adapter for 100mm Grinder EA809BZ-21

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・For 100mm disk grinder (Hitachi)
    ・Body duct dia.-Dia. 34mm
    ・Dim.- 160 x 148 x 50 (H)mm
    ・With high dust collection performance and operability, it can be easily carried into and used in the corners.
    ・It fits well to irregular surfaces whengrounding them to show stable dust collection performance.
    ・The flexible head fits itself to movement of any directions (up, down, left, and right).
    ・The tip cover and the corner plate are attached by magnet, so that they can be easily replaced.
    ・Specification-Body and brush set