Disk Grinder (100mm) EA809BV

Caution
Product Description
【Product Specifications】
・
・Body x 1
・Offset grindstone x 5 pcs (#24)
・Zirconia flap disk x 4 pcs (#36 x 2 pcs, #60 x 2 pcs)
・Case x 1
・Grinding stone dim.-Dia. 100 x hole dia. 15mm
・Spindle dia.-M10 x 1.5
・RPM-2800 to 11000rpm
・Motor-100V, 720W
・Dim.-104 x 263mm
・Weight-1.4kg
・Cord length-2.5m
・Double insulation, with a spindle lock, electronic variable speed
・Max output-960W
・Specification…Main body only