Diamond Cutter EA809-1A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For cutting blocks made of concrete, block, and mortar
・Max. rpm-14500rpm
・Size-Dia.105(D)x1.7(T)mm
・Height of tip(X)-6mm
・Hole dia.(H)-20mm
・Accessories-15mm adapter
・Standard products of type with an emphasis on sharpness
・Segment type with cuts on blade end at a set interval.
・To the contact with strong material, and excellent cutting force.