1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Mixer EA802BC

ELECTRIC TOOL & ACCESSORY

Power Mixer EA802BC
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,589.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Screw dia.:220mm
・Rotation speed-0 to 550rpm
・Power supply-100V, 740W
・Size-838x340x255(H)mm
・Weight-4.4kg
・Cord Length(m)-2.5
・Accessories-Dia.220mm screw, shaft, side handle, handle joint
・For stirring of highly viscous material such as wall material, mortar, etc.
・Name-Body(With shaft, screw)

Part Number
EA802BC SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,589.00

฿ 15,947.40

ELECTRIC TOOL & ACCESSORY 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA802BC in the Power Mixer EA802BC series.