1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Power Mixer EA802AA-2

ELECTRIC TOOL & ACCESSORY

Power Mixer EA802AA-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,974.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Screw dia.-150mm
・RPM-850rpm
・Dim.-80 x 850 x 153mm
・Weight-1.9kg
・Power source-100VAC, 610W
・Double insulation
・Accessories-Dia. 150mm screw, shaft, joint, dust proof cover, side handle, and others
・The screw and shaft are made ofstainless steel
・Cord length-2.5m
・Name…Body (with screw, shaft)

Part Number
EA802AA-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,974.00

ELECTRIC TOOL & ACCESSORY 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA802AA-2 in the Power Mixer EA802AA-2 series.