Hammer Drill EA801DJ

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Power source-100VAC, 590W
・Chuck capacity-Dia. 1.5 to 13mm
・Impact frequency-0 to 46,400 times/min.
・Capacity-Concrete: dia. 16mm, Ironwork: dia. 13mm, Woodwork: dia. 25mm
・Double insulation, variable speed and forward/reverse
・Dim.-60(W) x 246(L) x 181(H)mm
・Weight-1.5kg
・Bits are sold separately.
・RPM-0 to 2,900rpm
・Cord length-2.5m