Hammer Drill EA801D-1

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Power Supply …100V、8.6A
    ・Chuck Capacity …Dia 1.5 to 13mm
    ・No-load rotation speed …High-Speed :0 to 2900rpm Low-Speed :0 to 1000rpm
    ・Nothing Load Impact Frequency …High-Speed :0 to 37700bpm Low-Speed :0 to 13000bpm
    ・Capacity …[High-Speed ]Concrete :13mm Ironsmith :8mm、Woodworking :25mm [Low-Speed ]Concrete :20mm Ironsmith :13mm、Woodworking :40mm
    ・Code Length …2 Cores Cab Tire Cable 2.5m
    ・Body Size …414(L)×148(H)mm
    ・Weight …2.9kg
    ・Power Consumption …820W
    ・Accessories …Side Handle 、Chuck Handle Depth Gauge 、Plastic Case
    ・For The Perforators Such As Concrete, the Brick Etc.
    ・Aluminum Double Insulation Construction (AHB). Solidity, High Durability.
    ・Overload Proof Stress Improves By The Strong Motor Deployment.
    ・Slip Clutch Addapted 、For Time When Big Load Entered.A Clutch Works Automatically And Reduces Reaction.
    ・Hammering Ratchet Excellent In Durability ・Wear Resistance
    ・Industrial Chuck Excellent In Durability
    ・Spare Carbon brush …EA813HH-6
    ・Bits Are Separately Sold

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat