Hand Drill EA801AZ-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hand drill that operates without electricity
・Weight--6: 350g, -8: 590g
・Material-Frame: metal, Handle: wood, Hand crank handle: plastic
・Chuck capacity-Dia. 6mm
・Length-235mm